Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
HSU-P - Plug
Bill of material
HSU-8P SUS HNBR
CNSORDERNO
Order number
HSU-8P SUS HNBR
ASSYNO
Assy No.
CB60340
S
Application
R 1
MT
Material
SUS
M
Mass
481 g
L
83.0 mm
C
58.0 mm
D
ΦD
51.0 mm
H
H (WAF)
Hex.46
T
Rc 1
SM
Seal material
HNBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031